Limiting Amplifiers
Analog Devices’ high gain optical limiting amplifiers feature low power, low jitter, and excellent sensitivity performance. Our limiting amplifiers include receiver functions such as quantization,
Go to Product Selection Table
Viewing:
Products in Category
HMC7891
PRE-RELEASE
2 GHz to 18 GHz Limiting Amplifier Module
MAX3747
PRE-RELEASE
155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifier
MAX3710
PRE-RELEASE
125Mbps to 2.5Gbps Integrated Limiting Amplifier/Burst-Mode Laser Driver with Dual-Loop Power Control
MAX3711
PRE-RELEASE
125Mbps to 3.125Gbps Integrated Limiting Amplifier/Laser Driver with Dual-Loop Power Control
MAX3748
PRE-RELEASE
Compact 155Mbps to 4.25Gbps Limiting Amplifier
PHY1071
PRE-RELEASE
125Mbps to 2.125Gbps VCSEL Driver/Postamp with Digital Diagnostics
PHY1075
PRE-RELEASE
125Mbps to 4.25Gbps Laser Driver/Postamp with Digital Diagnostics
MAX3746
PRE-RELEASE
Low-Power, 622Mbps to 3.2Gbps Limiting Amplifier
MAX3632
PRE-RELEASE
622Mbps/1244Mbps Burst-Mode Limiting Amplifier for GPON OLT Applications
MAX3971A
PRE-RELEASE
+3.3V, 10.7Gbps Limiting Amplifier
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}