parts 17 Sort parts sorting button | Drag And Drop Hide Opens a dialog box. Description Sort Description sorting button | Drag And Drop Hide Opens a dialog box. Product Lifecycle Sort Product Lifecycle sorting button | Drag And Drop Hide Opens a dialog box. Availability Sort Availability sorting button | Drag And Drop Hide Opens a dialog box. 1ku List Price Sort 1ku List Price sorting button | Drag And Drop Hide Opens a dialog box. Package Sort Package sorting button | Drag And Drop Hide Opens a dialog box. Motor Type Sort Motor Type sorting button | Drag And Drop Hide Opens a dialog box. Drivers Sort Drivers sorting button | Drag And Drop Hide Opens a dialog box. Phase Current RMStyp Sort Phase Current RMS sorting button | Drag And Drop Hide Opens a dialog box. Peak Motor Current Sort Peak Motor Current sorting button | Drag And Drop Hide Opens a dialog box. Supply Voltage Range Sort Supply Voltage Range sorting button | Drag And Drop Hide Opens a dialog box. Motion Control Featurestyp Sort Motion Control Features sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 Values Selected | to$ US | Default Values 9/9 Values Selected | Default Values 4/4 Values Selected | Default Values 5/5 Values Selected | toA rms | Default Values 9/9 Values Selected | Default Values 4/4 Values Selected | Default Values 6/6 Values Selected | ||||
Quad Smart Serial-Controlled Solenoid and Motor Driver with Advanced Diagnostic | Recommended for New Designs | 846 | $3.36 (MAX22217ATJY+) | 32-LFCSP_SS-5X5X0.75 | Brushed, Solenoid | 4 | 550m | 1 | 4.5V to 36V | Integrated Current Sensing, Internal CR Reference | ||
36V, 7.6A High Current Single H-Bridge with Integrated Current Sense | Recommended for New Designs | 15116 | $1.78 (MAX22212ATJ+) | 32-LFCSP-5X5X0.75,28-TSSOP_4.4_EP-4.4_MM | Brushed, Solenoid | 1 | 4 | 7.6 | 4.5V to 36V | Current Limiter, Integrated Current Sensing, PWM (internal) | ||
Quad Smart Serial-Controlled Solenoid and Motor Driver with Advanced Diagnostic | Recommended for New Designs | 10526 | $3.95 (MAX22216ATJY+) | EVALUATION BOARDS,32-LFCSP_SS-5X5X0.75 | Brushed, Solenoid | 4 | 1.7 | 3.2 | 4.5V to 36V | Integrated Current Sensing, Internal CR Reference | ||
65V, 3.8A Quad Half H-Bridge Drivers with Integrated Current Sense | Recommended for New Designs | 17441 | $2.49 (MAX22208ATU+) | EVALUATION BOARDS,38-LFCSP-5X7X0.75,38-TSSOP_4.4_EP-4.4_MM | Brushed, Solenoid | 4 | 2 | 3.8 | 4.5V to 65V | Integrated Current Sensing, Single & Dual Motor Options | ||
36V, 3.8A Quad Half H-Bridge Drivers with Integrated Current Sense | Recommended for New Designs | 13601 | $1.78 (MAX22213ATJ+) | EVALUATION BOARDS,32-LFCSP-5X5X0.75,28-TSSOP_4.4_EP-4.4_MM | Brushed, Solenoid | 4 | 2 | 3.8 | 4.5V to 36V | Integrated Current Sensing, Single & Dual Motor Options | ||
36V, 3.8A Two H-Bridge for Dual Brushed or Single Stepper Motor Drive | Recommended for New Designs | 6833 | $1.78 (MAX22211ATJ+) | 32-LFCSP-5X5X0.75,28-TSSOP_4.4_EP-4.4_MM | Brushed, Stepper | 2 | 2 | 3.8 | 4.5V to 36V | Integrated Current Sensing | ||
65V, 3.8A Stepper Motor Driver with Integrated Current-Sense and 128 Usteps Indexer | Recommended for New Designs | 7297 | $2.46 (MAX22204ATU+) | 38-LFCSP-5X7X0.75,38-TSSOP_4.4_EP-4.4_MM | Stepper | 1 | 2 | 3.8 | 4.5V to 65V | Integrated Current Sensing, Internal CR Reference | ||
65V, 7.6A High Current Single H-Bridge with Integrated Current Sense | Recommended for New Designs | 22978 | $2.46 (MAX22205ATU+) | 38-LFCSP-5X7X0.75,38-TSSOP_4.4_EP-4.4_MM | Brushed, Stepper | 1 | 4 | 7.6 | 4.5V to 65V | Integrated Current Sensing, Internal CR Reference | ||
65V, 3.8A Dual Brushed or Single Stepper Motor Driver with Integrated Current Sense | Recommended for New Designs | 49344 | $2.46 (MAX22203ATU+) | 38-LFCSP-5X7X0.75,38-TSSOP_4.4_EP-4.4_MM | Brushed, Stepper | 2 | 2 | 3.8 | 4.5V to 36V | Integrated Current Sensing, Internal CR Reference | ||
36V, 1A Octal Integrated Serial-Controlled Solenoid and Motor Driver | Recommended for New Designs | 22684 | $3.78 (MAX22200ETJ+) | 32-LFCSP-5X5X0.75 | Brushed, Solenoid | 8 | 1 | 1.5 | 4.5V to 36V | Integrated Current Sensing, Internal CR Reference | ||
36V, 3.5A Brushed Motor Driver with Integrated Current Sense | Production | 17500 | $0.98 (MAX22201ATC+) | Thin Dual Flatpack No Leads | Brushed | 1 | 2 | 3.5 | 3V to 36V | Integrated Current Sensing, Internal CR Reference | ||
36V, 3.5A Brushed Motor Driver with Integrated Current Sense | Recommended for New Designs | 18025 | $0.92 (MAX22202ATC+) | Thin Dual Flatpack No Leads | Brushed | 1 | 2 | 3.5 | 3V to 36V | Integrated Current Sensing | ||
36V, 3.5A Brushed Motor Driver with Integrated Current Sense | Recommended for New Designs | 8020 | $0.80 (MAX22207ATC+) | Thin Dual Flatpack No Leads | Brushed | 1 | 2 | 3.5 | 3V to 36V | Integrated Current Sensing | ||
4.5V to 36V Dual Relay/Valve/Motor Driver | Production | 38598 | $1.98 (MAX14874ETC+T) | EVALUATION BOARDS,Thin Dual Flatpack No Leads | Brushed | 1 | - | 2.5 | 4.5V to 36V | Internal CR Reference | ||
Compact 4.5V to 36V Full-Bridge DC Motor Drivers | Production | Check Distributor Inventory | $1.98 (MAX14870ETC+T) | Thin Dual Flatpack No Leads | Brushed | 1 | - | 2.5 | 4.5V to 36V | Internal CR Reference | ||
4.5V to 36V Full-Bridge DC Motor Driver | Production | 18722 | $2.15 (MAX14871EUE+) | EVALUATION BOARDS,16-TSSOP_4.4_EP-4.4_MM | Brushed | 1 | - | 2.8 | 4.5V to 36V | Internal CR Reference | ||
Compact 4.5V to 36V Full-Bridge DC Motor Drivers | Production | Check Distributor Inventory | $1.98 (MAX14872ETC+T) | Thin Dual Flatpack No Leads | Brushed | 1 | - | 2.5 | 4.5V to 36V | Internal CR Reference |