Overview

Features and Benefits

  • HDMI 2.0 Serializer EV Kit to Drive GMSL-2 Serial Data Outputs (50Ω FAKRA Coax or 100Ω HSD-STQ Connectors)
  • 3Gbps or 6Gbps Forward Link Rates for System and Power Flexibility
  • Configurable Power-Over-Coax (PoC) and Line Fault Circuits
  • I2S Audio Interface
  • Header for GPIO, I2C, UART and SPI Signals
  • Windows 10-Compatible Software
  • Tools to Characterize GMSL Channel Signal Integrity
  • 12V DC Supply (Included), USB, PoC or Externally Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96751 evaluation kit (EV Kit) provides a proven design to evaluate the MAX96751 high-bandwidth gigabit multimedia serial-link (GMSL) serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows® 10 software to provide a simple graphical user interface (GUI) for exercising features of the device.

For complete GMSL evaluation, order the MAX96751 coax EV kit and a companion deserializer board (MAX96752 coax EV kit referenced in this document).

Note: In the following sections, serializer refers to MAX96751. Deserializer refers to MAX96752.

Note: This document applies to both coax and HSD-STQ evaluation kits, coax EV kit is referenced in this document.

Applicable Parts

Tools & Simulations