LTC4121
LTC4121-4.2

RECOMMENDED FOR NEW DESIGNS

40V 400mA Synchronous Step-Down Battery Charger

Part Details

  • Wide Input Voltage Range: 4.4V to 40V
  • Temperature Compensated Input Voltage Regulation for Maximum Power Point Tracking (MPPT)
  • Adjustable Float Voltage 3.5V to 18V (LTC4121)
  • Fixed 4.2V Float Voltage Option (LTC4121-4.2)
  • High Efficiency: Up to 95%
  • 50mA to 400mA Programmable Charge Current
  • ±1% Feedback Voltage Accuracy
  • Programmable 5% Accurate Charge Current
  • Thermally Enhanced, Low Profile (0.75mm) 16-Lead (3mm × 3mm) QFN Package
LTC4121
LTC4121-4.2
40V 400mA Synchronous Step-Down Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 2
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1977A-B

LTC4121EUD Demo Board | 400mA Synchronous Buck Battery Charger, VIN = 4.4V to 40V, VBAT = Adjustable

Product Details

Demonstration circuit 1977A is the demonstration board for LTC4121EUD-4.2/LTC4121EUD, a 400mA Synchronous Buck Battery Charger. The DC1977A supports the Maximum Power Point Tracking (MPPT) feature on the LTC4121EUD, for use with Photovoltaic (PV) cells or highly resistive sources.


 


eval board
DC1977A-A

LTC4121EUD-4.2 Demo Board | 400mA Sync Buck Li-Ion Battery Charger, VIN = 4.4V to 40V

Product Details

Demonstration circuit 1977A is the demonstration board for LTC4121EUD-4.2/LTC4121EUD, a 400mA Synchronous Buck Battery Charger. The DC1977A supports the Maximum Power Point Tracking (MPPT) feature on the LTC4121EUD, for use with Photovoltaic (PV) cells or highly resistive sources.

DC1977A-B
LTC4121EUD Demo Board | 400mA Synchronous Buck Battery Charger, VIN = 4.4V to 40V, VBAT = Adjustable
DC1977A-A
LTC4121EUD-4.2 Demo Board | 400mA Sync Buck Li-Ion Battery Charger, VIN = 4.4V to 40V

Latest Discussions

Recently Viewed