banner background image

Silent Switcher® Technology Solutions

The low noise Silent Switcher architecture simplifies design and PCB layout to help streamline development and reduce the chance of a redesign. The compact Silent Switcher solution size supports a range of applications, including industrial, instrumentation and measurement, healthcare, aerospace, communications, automotive, energy, data center, and more. Noise-cancelling technology increases system performance with ultralow EMI, higher efficiency across all loads, improved thermal performance, and higher achievable step-down ratios due to low minimum on times.

 

Value and Benefits

High Efficiency: Silent Switcher® regulators operate at high efficiency (up to 96%). The Silent Switcher architecture uses proprietary design and packaging techniques to maximize efficiency at very high frequencies and enable ultralow EMI performance, easily passing the CISPR 25 Class 5 peak EMI limits.


Ultralow System Noise: Silent Switcher leverages noise cancellation technology to improve EMI performance in noise-sensitive applications. This technology can also help improve system performance, efficiency, and output ripple while reducing total solution size. ADI continues to innovate toward even lower system noise levels that benefit an expanding range of applications.


Small Footprint: Our compact Silent Switcher µModule Regulators offer multi-output capability and advanced thermal management, making them ideal for space constrained applications that require robust and reliable power. This system-in-package (SiP) approach streamlines the design process and reduces component count by minimizing the need to add external components.


Flexible Power Design: With support for input voltages as high as 65 V, load currents up to 30 A, and high step-down ratios due to low minimum on times, Silent Switcher solutions are suitable for many applications including industrial, instrumentation and measurement, healthcare, aerospace, communications, automotive, energy, data center, and more.

thumbsupImg Benefits

Ultralow EMI performance that passes CISPR 25
Class 5

 

Benefits

Higher efficiency across all loads, improved thermal performance, and smaller solution size

Benefits

Higher achievable step-down ratios due to low minimum on times

Technology Benefits – All Options, NO TRADE-OFFs

Silent Switcher Technology

  • Low EMI
  • High efficiency
  • High switching frequency

Silent Switcher 3 Technology

Includes all the features of Silent Switcher technology PLUS:

  • Ultralow LF noise (10 Hz to 100 kHz)
  • Ultrafast transient response
  • Ultrawide Vout range (Down to 0V)

Silent Switcher 2 Technology

Includes all the features of Silent Switcher technology PLUS:

  • Integrated precision capacitors
  • Smaller solution size
  • Simplifies PCB layout

Silent Switcher µModule Regulator

Includes all features of Silent Switcher Technology PLUS:

  • High efficiency in a minimal board area
  • Multi-output, integrated EMI shield, ultra high PSRR 
  • Better thermal performance with System-in-Package technology 
  • Saves total solution size

ADI Silent Switcher Technology

carousel title icon

Solution Resources

Products

Show More

Arrow image

Reference Designs

Show More

Arrow image

Developer Tools and Resources

windows
LTspice®
Arrow image

Improve the simulation of analog circuits with a powerful, fast, and free SPICE simulator software, schematic capture, and waveform viewer.

redirectbutton

Simulation Models

ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help