5B45/5B46 Isolated, Frequency Input
5B45/5B46 Isolated, Frequency Input

The 5B45 and 5B46 protect the computer side from field-side overvoltage faults. All models withstand 240 V rms at their input terminals without damage, thereby shielding computer-side circuitry from field-side overvoltage conditions. In addition, all 5B45 and 5B46 models are mix-and-match and hot-swappable, so can be inserted or removed from any socket in the same backplane without disrupting system power.
Inside 5B45/5B46 Modules
The 5B45/46 internal circuitry compares the input signal to the user-selected threshold (VT) and hysteresis (VH). Signals of virtually any wave shape that exceed the combined threshold and hysteresis levels (VT ±VH) will trigger a comparator at a rate determined by the input frequency. The comparator output is then transmitted across a proprietary transformer-coupled isolation barrier and converted to a high-level analog signal. This signal is then filtered by a multi-pole low pass Butterworth filter and buffered to provide a low-noise, low-impedance output signal that is accurately proportional to input frequency.
Simple Setup and Versatile Choices
Setting the threshold and hysteresis values is a simple matter of externally wiring to the backplane screw terminals. The threshold for measuring a zero-crossing voltage waveform (such as sine waves) is set to 0 volts by connecting the input signal across screw-terminals 4 and 3. The threshold for a positive level signal (such as a TTL or pulse train waveform) is set at +1.4 V by connecting the input signal across terminals 3 and 2. Hysteresis for both input signal types is set at ±400 mV, but can be changed to ±25 mV by adding a jumper between screw terminals 1 and 4.
Response time is a function of a modules rated input frequency range. (See the 5B45 and 5B46 Model Table).
Convenience Features
The input circuit is fully floating and isolated from the output and power commons. In addition, the output section acts as a third floating port towards eliminating possible problems from ground loops and power supply noise. The output common must be held within ±3 V of power common.
A series output switch eliminates the need for external multiplexing in many applications. The switch is turned on by an active-low enable input. The enable input should be grounded to power common if the output need not be switched as it is on the 5B01 and 5B08 backplanes.
![]() |
Figure 1. 5B45 and 5B46 Functional Block Diagram |
![]() |
Figure 2. 5B45 and 5B46 Input Field Connections |
Input Ranges |
Output Ranges |
5B45: 0 to 10 kHz (0 to 20 kHz - custom) |
0 V to +5 V (-5 V to +5 V - custom) |
5B46: 0 to 250 kHz (0 to 275 kHz - custom) |
Model | Input Range | Output Range |
Rise/Fall Time |
Step Response |
|
Order Now | 5B45-01 |
0 Hz to 500 Hz |
0 V to +5 V |
80 ms |
150 ms |
Order Now |
5B45-02 |
0 Hz to 1 kHz |
0 V to +5 V |
60 ms |
140 ms |
Order Now | 5B45-03 | 0 Hz to 2.5 kHz | 0 V to +5 V |
50 ms |
130 ms |
Order Now | 5B45-04 | 0 Hz to 5 kHz |
0 V to +5 V |
50 ms | 130 ms |
Order Now | 5B45-05 | 0 Hz to 10 kHz |
0 V to +5 V |
50 ms |
130 ms |
5B45-Custom | * | * | |||
Order Now | 5B46-01 | 0 Hz to 25 kHz |
0 V to +5 V |
15 ms |
44 ms |
Order Now | 5B46-02 | 0 Hz to 50 kHz |
0 V to +5 V |
7 ms |
22 ms |
Order Now | 5B46-03 | 0 Hz to 100 kHz |
0 V to +5 V |
4 ms |
12 ms |
Order Now | 5B46-04 | 0 Hz to 250 kHz |
0 V to +5 V |
4 ms |
9 ms |
5B46-Custom | * | * |
* Custom Input/Output ranges are available. Refer to configuration guide.
Model | Input Range | Output Range |
|
Order Now | 5B39-01 |
0 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-02 |
-5 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-03 |
0 V to +5 V |
0 mA to 20 mA |
Order Now |
5B39-04 | -5 V to +5 V |
0 mA to 20 mA |
Model | Input Range | Output Range |
|
Order Now | 5B39-01 |
0 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-02 |
-5 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-03 |
0 V to +5 V |
0 mA to 20 mA |
Order Now |
5B39-04 | -5 V to +5 V |
0 mA to 20 mA |
Model | Input Range | Output Range |
|
Order Now | 5B39-01 |
0 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-02 |
-5 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-03 |
0 V to +5 V |
0 mA to 20 mA |
Order Now |
5B39-04 | -5 V to +5 V |
0 mA to 20 mA |
Description | Model 5B45 | Model 5B46 |
Frequency Input | ||
Standard Ranges |
Refer to Model Table | Refer to Model Table |
Custom Ranges |
500 Hz span, min.; 20 kHz span, max. |
20 kHz span, min.; 275 kHz span, max. |
Overrange |
20% of Span | * |
Voltage Range |
70 mV rms min. 240 V rms max. | * |
Waveforms |
Sine, Square, Triangle, Pulse Train | * |
Pulse Width (Pulse Train Inputs) |
2 µs min. |
* |
Threshold Options |
Zero Crossing or TTL (+1.4 V) |
* |
TTL Input, Low (-40°C to +85°C) | 0.8 V max. |
* |
TTL Input, High (-40°C to +85°C) | 2.0 V min. | * |
Hysteresis Options1 |
±25 mV or ±400 mV |
* |
Output Ranges (RL > 50 kΩ) |
-5 V to +5 V or 0 V to +5 V |
* |
Accuracy2 | ||
Initial @ +25°C |
±0.05% Span (±0.1% Span, max.) |
* |
Nonlinearity |
±0.005% Span (±0.015% Span, max.) |
* |
Output Offset vs. Temperature |
±20 µV/°C |
* |
Gain vs. Temperature | ±20 ppm/°C |
* |
Input Bias Current, Vin < 5 V peak-peak |
100 µA |
* |
Input Impedance | ||
Small Signal, Vin < 5 V peak-peak |
5 MΩ |
* |
Large Signal, Vin > 5 V peak-peak |
40 kΩ || 330 pF |
* |
Large Signal, Vin > 5 V peak-peak |
40 kΩ || 330 pF |
* |
Noise |
||
Output, 100 kHz Bandwidth |
0.7 mV peak-peak |
* |
Output, 5 MHz Bandwidth |
7 mV peak-peak |
|
Output Ripple |
10 mV peak-peak @ (10% Fspan +F-full scale) |
* |
Bandwidth, -3 dB |
10 Hz |
190 Hz |
Output Step Response Time |
Refer to Model Table |
* |
Common-Mode Voltage (CMV) |
||
Input-to-Output, Continuous |
1500 V rms, maximum |
* |
Output-to-Power, Continuous3 |
±3 V, maximum |
* |
Transient | ANSI/IEEE C37.90.1-1989 | * |
Common-Mode Rejection (CMR) | ||
1 kΩ Source Imbalance, 50/60 Hz |
120 dB |
* |
Input Protection | ||
Continuous |
240 V rms, maximum |
* |
Transient |
ANSI/IEEE C37.90.1-1989 |
* |
Output Resistance |
50 Ω |
* |
Voltage Output Protection |
Continuous Short to Ground |
* |
Output Selection Time |
6 µs @ Cload = 0 to 2,000 pF |
* |
Output Enable Control |
||
Max Logic "0" |
+1.0 V |
* |
Min Logic "1" |
+2.5 V |
* |
Max Logic "1" |
+36 V |
* |
Input Current "0" |
0.4 mA |
* |
Power Supply Voltage |
+5 V ±5% |
* |
Power Supply Current |
70 mA |
* |
Power Supply Sensitivity, RTO |
±0.005% of Span/% of Vs |
* |
Mechanical Dimensions |
2.275" x 2.375" x 0.595" (57.8 mm x 59.1 mm x 15.1 mm) |
* |
Environmental |
||
Temperature Range |
||
Rated Performance | -40°C to +85°C |
* |
Operating | -40°C to +85°C | * |
Storage | -40°C to +85°C |
* |
Relative Humidity |
0 to 95% @ +60°C, noncondensing |
* |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft | * |
* Specifications same as model 5B45.
1 Jumper selectable. Refer to Field Connection diagram.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity. Loads heavier than 50 kΩ will degrade nonlinearity and gain temperature coefficient.
3 The Output Common must be kept within ±3 V of Power Common.