ADSP-21061L

NOT RECOMMENDED FOR NEW DESIGNS

SHARC, 44MHz, 150 MFLOPS, 3.3v, floating point

Part Models
1
1ku List Price
price unavailable

Part Details

  • 50MHz (20ns instruction rate) SISD SHARC Core
  • 150MFLOPs peak performance
  • Code compatible with all SHARC processors
  • Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
  • 1Mbit of on-chip dual-ported SRAM
  • Glueless connection for scalable DSP multiprocessing
  • Two synchronous serial ports with independent transmit and receive functions
  • 6 Channel DMA controller
  • Host Processor Interface
ADSP-21061L
SHARC, 44MHz, 150 MFLOPS, 3.3v, floating point
Ask a Question

Documentation

Data Sheet 1

Application Note 38

Processor Manual 2

Integrated Circuit Anomaly 1

Legacy Emulator Manual 2

Learn More

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

IBIS Model 1

BSDL Model File 2

Designing with BGA

Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages

Open Tool

Latest Discussions

No discussions on ADSP-21061L yet. Have something to say?

Start a Discussion on EngineerZone®