Ultrathin µModule Regulator with Power System Management
Aug 1 2018
The LTM4686 is a dual 10A or single 20A ultrathin step-down µModule regulator. Its 1.82mm height allows it to be placed very close to a load (an FPGA or ASIC), sharing one heat sink. Its PMBus interface enables users to alter key power parameters.
Visit the LTM4686 product pageUltrathin µModule Regulator with Power System Management
Aug 1 2018
The LTM4686 is a dual 10A or single 20A ultrathin step-down µModule regulator. Its 1.82mm height allows it to be placed very close to a load (an FPGA or ASIC), sharing one heat sink. Its PMBus interface enables users to alter key power parameters.
Visit the LTM4686 product page
Industry Solutions
Product Categories
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}