LTC1966

PRODUCTION

Precision Micropower ΔΣ RMS-to-DC Converter

Part Models
8
1ku List Price
Starting From $3.89

Part Details

  • Simple to Use, Requires One Capacitor
  • True RMS DC Conversion Using ∆Σ Technology
  • High Accuracy:
    • 0.1% Gain Accuracy from 50Hz to 1kHz
    • 0.25% Total Error from 50Hz to 1kHz
  • High Linearity:
    • 0.02% Linearity Allows Simple System Calibration
  • Low Supply Current:
    • 155μA Typ, 170μA Max
  • Ultralow Shutdown Current:
    • 0.1μA
  • Constant Bandwidth:
    • Independent of Input Voltage
    • 800kHz –3dB, 6kHz ±1%
  • Flexible Supplies:
    • 2.7V to 5.5V Single Supply
    • Up to ±5.5V Dual Supply
  • Flexible Inputs:
    • Differential or Single-Ended
    • Rail-to-Rail Common Mode Voltage Range
    • Up to 1VPEAK Differential Voltage
  • Flexible Output:
    • Rail-to-Rail Output
    • Separate Output Reference Pin Allows Level Shifting
  • Wide Temperature Range:
    • –55°C to 125°C
  • Small Size:
    • Space Saving 8-Pin MSOP Package
LTC1966
Precision Micropower ΔΣ RMS-to-DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Low Power Comparators 1
LTC1540 PRODUCTION Nanopower Comparator with Reference
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Single Channel A/D Converters 1
LTC2460 PRODUCTION Ultra-Tiny, 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC1966
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC427B-A

LTC1966CMS8 | RMS to DC Converter

Product Details

DC427B-A: Demo Board for the LTC1966 Precision Micropower, Delta Sigma RMS-to-DC Converter.


 


DC427B-A
LTC1966CMS8 | RMS to DC Converter

Latest Discussions

Recently Viewed