LT1116

PRODUCTION

12ns, Single Supply Ground-Sensing Comparator

Part Models
4
1ku List Price
Starting From $4.94
Viewing:

Part Details

  • Ultra Fast (12ns Typ)
  • Operates off Single 5V Supply or ±5V
  • Input Common Mode Extends to Negative Supply
  • No Minimum Input Slew Rate Requirement
  • Complementary TTL Output
  • Inputs Can Exceed the Positive Supply Up to 15V without Damaging the Comparator
  • Low Offset Voltage
  • Pin-Compatible with LT1016
  • Output Latch Capability
  • Available in 8-Lead PDIP and SO Packages
LT1116
12ns, Single Supply Ground-Sensing Comparator
Fast Current Comparator for Current Mode Switching Regulator Comparator Response Time Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1116
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on lt1116 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed