LT1011
LT1011A

PRODUCTION

Voltage Comparator

Part Models
8
1ku List Price
Starting From $1.74

Part Details

  • Pin-Compatible with LM111 Series Devices
  • Guaranteed Max 0.5mV Input Offset Voltage
  • Guaranteed Max 25nA Input Bias Current
  • Guaranteed Max 3nA Input Offset Current
  • Guaranteed Max 250ns Response Time
  • Guaranteed Min 200,000 Voltage Gain
  • 50mA Output Current Source or Sink
  • ±30V Differential Input Voltage
  • Fully Specified for Single 5V Operation
  • Available in 8-Lead PDIP and SO Packages
LT1011
LT1011A
Voltage Comparator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1011
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions