Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- ±0.3% Threshold Accuracy
- 0.9V/3.28V Nominal Threshold
- ±4%/±3% UV/OV Monitoring Range
- 10ms Reset Timeout for Active-Low RST1 and Active-Low RST2 Signal
- Two Reset Output Pull-Up Voltage Options
- Proven 1.5” x 1.5” 2-Layer 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX16193 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16193, a dual-channel, low voltage window-detector supervisor circuit. The MAX16193 EV kit is designed to facilitate the evaluation of the MAX16193’s 0.3% overvoltage/ undervoltage fault detection capability. A jumper, JP1, provides the option to connect the reset output’s pullup resistor to a voltage other than VDD. Refer to the MAX16193 IC datasheet for absolute maximum voltage ratings voltage on the reset output. The MAX16193 EV kit is available in a 1.5” x 1.5” PCB and operates over the automotive temperature range of -40°C to +125°C.
Applications
- Advanced Driver-Assistance Systems (ADAS)
- Multivoltage ASICs
- Servers
- Storage Equipment
Applicable Parts
Documentation & Resources
-
MAX16193EVKIT: Evaluation Kit for the MAX16193 Data Sheet (Rev. 1)3/29/2022PDF641K
-
MAX16193EVKIT ODB Files - Design Files6/25/2023ZIP784 K