Overview

Features and Benefits

  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Real-time FFT and time domain analysis
    Analyze SNR, SINAD, SFDR, and harmonics
  • Installed with AD9246S-EMX engineering unit (same form, fit and function over full temp range as flight units)

Product Details

The EVAL-AD9246S supports the AD9246S 125 MSPS Space Grade Analog-to-Digital Converter. The evaluation board when paired with the HSC-ADC-EVALCZ capture board provides a platform to evaluate the performance of the AD9246S. The analog input and clock signals can be brought onto the board through edge-mounted SMA connectors. The headers on the board can be used to select the use of either the on-board power solution (default) or the use of an external power supply (jumpers removed).

Documentation & Resources

Software

Design Tool

Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Related Hardware (1)

Controller Boards