Overview
Product Details
Demonstration circuit 1543B features the LTM4641, a high efficiency, high density switch mode step-down power μModule regulator with superior input and load protection features. The input voltage range is from 4.5V to 38V. The output voltage is jumper programmable from 0.8V to 6V with a rated load current of 10A. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. DC1543B offers the TRACK/SS pin allowing the user to program output tracking or soft-start period. The DC1543B allows the user to enable/disable input undervoltage protection; input latching/non-latching overvoltage protection; and latching/non-latching overtemperature protection.
Higher efficiency at low load currents is achieved by setting the MODE pin jumper to DCM. The LTM4641 data sheet must be read in conjunction with the demo manual prior to working on or modifying demo circuit 1543B.
Applicable Parts
Documentation & Resources
-
DC1543B - Schematic12/10/2020PDF70 K
-
DC1543B - Demo Manual (Rev. 0)12/10/2020PDF824 K
-
DC1543B - Design Files12/10/2020ZIP1 M