Overview
Product Details
Three circuit configurations are available.
- AD8337-EVALZ, dc-coupled, with noninverting gain and dual power supplies.
- AD8337-EVALZ-INV, dc-coupled, with inverting gain and dual power supplies.
- AD8337-EVALZ-SS, ac-coupled, with noninverting gain configuration and a single supply.
These fully assembled and tested boards are ready to use. Only the appropriate power supply and signal source connections need to be made. SMA connectors are provided for the pream- plifier (PrA) and VGA outputs.