Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-LTC7891-AZ.
Demonstration circuit 2995A is a buck regulator featuring the LTC7891. The DC2995A operates from a 36V to 72V input voltage range and generates a 12V, 20A output. The LTC7891 has a precision voltage reference which can generate an output voltage with 2% tolerance over the full operating conditions. The 500kHz switching frequency operation results in a small and efficient circuit. The converter achieves over 96% efficiency with 20A load.
The demonstration circuit can be easily modified to regulate output voltages from 0.8V to 60V.
The DC2995A provides a high performance cost-effective solution for generating a 12V output. The LTC7891 data sheet gives a complete description of this part, its operation and application information and must be read in conjunction with the demo manual.
Markets and Technologies
Documentation & Resources
-
DC2995A - Schematic4/15/2022PDF120 K
-
DC2995A - Demo Manual (Rev. A)6/9/2022PDF767 K
-
DC2995A - Design Files4/15/2022ZIP4 M
-
NEW
Considerations for Using Gallium Nitride Technology in Switch-Mode Power Supplies4/9/2025 Analog Dialogue