Overview
Features and Benefits
- Small form factor, low-power, system-on-module (SOM)
- Supported by MATLAB® and Simulink® for data streaming and Zynq targeting
- Reference Design testing completed for vibration, shock and EMC conformance
- Included on SOM:
- Analog Devices AD9364- BBCZ Integrated 1x1 RF Agile Transceiver™
- Xilinx Zynq XC7Z020-1CLG400I AP SoC for Digital Processing
- Includes schematics, BOM, HDL, Linux drivers and application software
Product Details
ADRV9364-Z7020 SDR 1x1 System-On-Module (SOM) is a Software Defined Radio (SDR) that combines the Analog Devices AD9364 integrated RF Agile Transceiver™ with the Xilinx Z7020 Zynq®-7000 All Programmable SoC.
ADRV9364-Z7020 offers a wideband single receive and transmit path in the 70 MHz to 6.0 GHz range, making it ideal for prototyping across a broad range of fixed and mobile SDR applications.
ADRV9364-Z7020 combines the RF signal path with the high-speed programmable logic. It also forms the RF-to-baseband signal processing core of a wireless communications system, allowing the designer to focus on application specific differentiating features.
ADRV9364-Z7020 has available carrier cards for fast prototyping and is supported by simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite.
ADRV9364-Z7020 enables reduced time to market of SDR product designs.
Documentation & Resources
-
AD936x System on Module (SOM) SDR User Guide7/24/2018WIKI
-
Solutions for Rapid Prototyping Brochure7/24/2024PDF595 K