DC Sources and Power Supplies

DC Sources and Power Supply Solutions
Precision DC sources and programmable power supplies are highly reliable, low-noise devices dedicated to setting accurate bias levels and providing high-quality power rails for sensitive electronic tests.
Value and Benefits
To meet the challenges of high-efficiency power conditioning, accuracy, and fast voltage rail sequencing, Analog Devices’ portfolio includes low-noise switching power controllers, isolated gate drivers, the highest resolution D/A and A/D converters in the market, constant voltage and constant current linear controllers, and agency-approved digital isolators.
Our broad array of products enable topologies and system partitions to optimize for performance and cost at any power level.
Enable topologies and system partitions to optimize performance and cost
Offers low-noise switching power controllers
Offers highest resolution D/A and A/D converters
1 of 2
Interactive Signal Chains
Click on the part for more details

Evaluation Boards

EVAL-ADuM4120
ADuM4120 and ADuM4120-1 Evaluation Board

EVAL-ADA4625-1
ADA4625-1 Evaluation Board
Key Resources
Rarely Asked Questions
Technical Books
Files and Downloads
ADuM3220 4A Gate Driver for Synchronous DC/DC Conversion
346 kB
MT-101: Decoupling Techniques
954 kB
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
76.97 K
MT-068: Difference and Current Sense Amplifiers
244 kB
MT-093: Thermal Design Basics
249 kB
MT-074: Differential Drivers for Precision ADCs
249 kB