banner background image

Voice and Acoustic Signal Processing Solutions

Analog Devices understands that an immersive, in-cabin audio experience is one of the primary differentiators in purchasing a car.

From infotainment to hands-free communication, with a person or with a machine—think Siri, Alexa, or OK Google—we have utilized its sophisticated IP to develop ADI LISTN™, a portfolio of high-performance microphone audio signal processing software solutions that fulfill the highest automotive industry standards.

 

Value and Benefits

With a mature IP equipped on millions of cars on the road, the ADI LISTN solution is easy to integrate and tune, reducing your time to market. Its performance-leading software is flexible, customizable, and supports any hardware platform. It offers hardware implementations that are resource efficient as well as optimized hardware implementation, resulting in high-quality processing and deterministic performance with low latency.

In addition, our solution provides compliance with the highest automotive quality standards (ITU-T p.1100/1110/1120/1140) that pass multiple Apple CarPlay and Google Android Auto certifications, reduced evaluation time and time to market, and minimization of error rates, our portfolio enables exceptional performance not only in human communication, but also when processing audio before the recognition engine receives it.

All ADI LISTN software is available as building blocks in SigmaStudio®, and as libraries for integration with CrossCore® Embedded Studio (CCES), on ADI SHARC® DSPs, or any tool chain as required for compiling on a third-party CPU or SoC.

thumbsupImg Benefits

Provides high quality audio processing and deterministic low latency; minimize error rates

thumbsupImg Benefits

Reduces evaluation time

thumbsupImg Benefits

Supports latest industry standards

Signal Chains

(1)

Click on a part in the diagram below

Audio Signal Processing Software Tools


ADI LISTN Tuning Tool

The ADI LISTN tuning tool is a graphical user interface (GUI) that connects to the target via Ethernet, UART, or SPI. With the ADI LISTN automotive audio signal processing suite and its tuning capabilities, it is easy to create a system that passes the relevant automotive specifications such as ITU-T p.1100/1110/1120/1140 and Apple CarPlay.

Download the ADI LISTN Tuning Tool

ADI LISTN Tuning Tool graphical user interface
SigmaStudio graphical user interface

SigmaStudio

The SigmaStudio® graphical development tool is the programming, development, and tuning software for the SigmaDSP® and SHARC audio processors and A2B transceivers. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters.

Get SigmaStudio

CrossCore® Embedded Studio (CCES)

CrossCore Embedded Studio graphical user interface

CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC, and Arm® processor families. CCES also offers Blackfin and SHARC developers highly integrated add-in support for drivers, services, and algorithmic software modules.

Get CrossCore Embedded Studio

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help