Missiles and Precision Munitions
As global defense agencies become more reliant on precision weapons, the quality, performance, and design of signal chains are becoming even more mission critical. Analog Devices’ signal chain design excels with:
• Comprehensive experience in missiles and munitions
• The broadest product portfolio in the industry, including MEMS-based gyroscope, accelerometer, and IMU solutions
• The capability to seamlessly integrate hardware, software, and security throughout the entire signal chain
Our catalog of components and deep expertise in missile and precision munition subsystems deliver solutions for targeting systems, guidance control, ordnance stabilization, and performance in extreme environments.
Explore Applications in Missiles and Precision Munitions
Integrated Solutions
We offer the industry’s broadest component portfolio and decades of leadership in integrated solutions. Our ability to integrate on-chip, in-package, and at the line-replaceable-unit (LRU) level can help you better meet your performance, SWaP, and reliability goals.
We have complete control of the process from the bare die to key components manufacturing within our modules, which gives you unprecedented obsolescence management and product lifecycle support.
We also offer comprehensive system-level knowledge on high-reliability modules and subsystems, as well as extensive expertise on the whole process, from securing silicon to outputting data.

Government Brochure
Analog Devices is a trusted technology partner providing comprehensive solutions and capabilities to support defense innovation.

Recent Release: Precision MEMS IMU Module
The ADIS16575/ADIS16576/ADIS16577 are a precision, microelectromechanical system (MEMS) inertial measurement unit (IMU) that includes a triaxial gyroscope and a triaxial accelerometer.

Missiles and Munitions Brochure
Explore the industry’s most advanced electronics supporting leading-edge munitions.
Thought Leadership
Files and Downloads
Government Brochure - ADI Solutions Go Beyond Semiconductor Components
2.27 M
Aerospace and Defense Capabilities Brochure
1.74 M
AN-1461: Options and Solutions for a High Speed or Low Power Signal and Power Isolated RS-485 Fieldbus
124.36 K
AD9208: 14-Bit, 3 GSPS, JESD204B, Dual Analog-to-Digital Converter Data Sheet
1.8 M
Missiles and Precision Munitions
959 K
High Reliability Components and Solutions
603.23 K
Ahead of What’s Possible: ADI’s Hybrid Module Manufacturing Center
622.85 K
Solutions for Rapid Prototyping Brochure
595.11 K
ADIS16490 / ADIS16495 / ADIS16497: Tactical Grade Inertial Measurement Unit (IMU) with Industry's Lowest SWaP+C
364.41 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}