AD5748

PRODUCTION

Industrial Current/Voltage Output Driver with Programmable Ranges

Part Models
2
1ku List Price
Starting From $2.54

Part Details

  • Current output ranges:
    4 mA to 21 mA, 0 mA to 21 mA
    ±0.15% FSR total unadjusted error (TUE)
    ±5 ppm/°C FSR typical output drift
  • Voltage output ranges: 0 V to 5 V,
    0 V to 10.5 V, ±10.5 V
    ±0.05% FSR total unadjusted error (TUE)
    ±3 ppm/°C FSR output drift
  • Flexible serial digital interface
  • On-chip output fault detection
  • PEC error checking
  • Asynchronous CLEAR function
  • Flexible power-up condition to 0 V or tristate
  • Power supply range
    AVDD: +12 V (± 10%) to +24 V (± 10%)
    AVSS: −12 V (± 10%) to −24 V (± 10%)
  • Output loop compliance to
    AVDD − 2.75 V
  • Temperature range: −40°C to +105°C
  • 32-lead, 5 mm × 5 mm LFCSP package
AD5748
Industrial Current/Voltage Output Driver with Programmable Ranges
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
Hardware Ecosystem

Parts Product Life Cycle Description
Multichannel Voltage Output D/A Converters 2
AD5664 PRODUCTION 2.7 V to 5.5 V, 450 µA, Rail-to-Rail Output, Quad, 16-Bit nanoDAC®
AD5668 PRODUCTION Octal, 16-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference
Series Voltage References 2
ADR392 PRODUCTION 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR364 PRODUCTION Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5750

AD5750 Evaluation Board

Product Details

The evaluation board can be connected to a PC via USB interface. Software is provided that can be used to program the registers of the AD5750 via the USB interface to the PC.

EVAL-AD5750
AD5750 Evaluation Board

Latest Discussions

Recently Viewed