MAX98395

PRODUCTION

11.7W Digital Input Class DG Amplifier with I/V Sense and Ultra-Low Quiescent Power

Filterless, Wide-Supply Amplifier with Ultra-Low Noise

Part Models
2
1ku List Price
Starting From $1.13
Viewing:

Part Details

  • Wide Input Supply Range (3.0V to 14V)
  • Class-DG Operation Enables Industry Leading Quiescent Power
    • 16mW at VPVDD = 3.8V
    • 15mW at VPVDD = 12V
  • Ultra-Low Noise Floor
    • 11µVRMS Output Noise
    • 116dB Dynamic Range
  • Low Distortion
    • -83dB THD+N at 2W into 8Ω, f = 1kHz and 3kHz
    • -77dB THD+N at 2W into 8Ω, f = 6kHz
  • Output Power at 1% THD+N:
    • 7.7W into 8Ω, VPVDD = 12V
    • 11.7W into 4Ω, VPVDD = 12V
  • Speaker Amplifier Efficiency:
    • 88% at 5W into 8Ω, VPVDD = 12V
  • Class-D EMI Reduction Enables Filterless Operation
    • Spread-Spectrum Modulation
    • Switching Edge Rate Control
  • Integrated Speaker Current and Voltage Sense Requires no External Components
  • I2S/16-Channel TDM and I2C Digital Interfaces
  • Playback and IV Paths Support Sample Rates up to 96kHz
  • Dynamic Headroom Tracking (DHT) Maintains a Consistent Listening Experience
  • Extensive Click-and-Pop Suppression
  • 28-Bump WLP (1.62mm x 2.88mm x 0.5mm, 0.4mm Pitch)
MAX98395
11.7W Digital Input Class DG Amplifier with I/V Sense and Ultra-Low Quiescent Power
MAX98395 Block Diagram MAX98395 Simplified Block Diagram MAX98395 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX98395EVSYS

Evaluation Kit for the MAX98395

Features and Benefits

  • Complete Hardware System with Easy Setup; No Tools or Special Equipment Required
  • Easy to use Graphical User Interface (GUI) Evaluation Software (Windows 7/10 Compatible)
    • Complete Access to all Hardware Registers

Product Details

The MAX98395 evaluation system (EV system) evaluates the MAX98395 mono Class-D audio amplifier featuring dynamic headroom tracking (DHT) and clock-and-data monitoring. The EV system consists of the IC development board (DEV board), Maxim’s audio interface board III (AUDINT3), USB cable, and IC evaluation software.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. The IC supports standard I2S, left-justified, and TDM digital audio interfaces, as well as I2C for control.

The AUDINT3 board provides the USB-to-PCM and USBto-I2C interfaces in addition to the 1.8V AVDD supply and the 1.2V DVDD and DVDDIO supplies that are needed to evaluate the DEV board. The IC DEV board requires two additional supply inputs, 3V to 5.5V (VBAT) and 3V to 14V (PVDD). Figure 1 details the DEV board and the AUDINT3 board.

The MAX98395 Evaluation Software provides complete access to all hardware registers.

Applications

  • Mobile Speakers
  • Notebook Computers
  • Smart IoT
  • Smart Speakers
  • Soundbars
  • Tablets

MAX98395EVSYS
Evaluation Kit for the MAX98395

Latest Discussions

No discussions on max98395 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed