Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI-Driven I2C Interface
- Assembled and Fully Tested
- 3.3V, 1.8V, 1.2VIO Compatible
- On-Board Electronic Loads
- Steady-State, Transient, and Random Modes
Product Details
The MAX77720 evaluation kit (EV kit) allows for easy experimentation with various MAX77720 features, including a dual output, DC-DC converter that generates an adjustable positive and an adjustable negative output, a nERR pin, and an I2C interface. Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77720.
Windows-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the Analog Devices website at https://www.analog.com/max77720evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.
Applicable Parts
System Requirements
- MAX77720 EV kit
- MAX77720 EV kit GUI
- Windows-based PC
- Power supply
- Ammeter
- Digital multimeters
- USB Type-A to Micro-USB cable
- MAXUSB_INTERFACE# for I2C serial interface
Documentation & Resources
-
MAX77720EVKIT: Evaluation Kit for MAX77720 Data Sheet (Rev. 0)9/25/2023PDF2 M
-
MAX77720EVKIT Gerber Files9/25/2023ZIP1 M