MAX7426

PRODUCTION

5th-Order, Lowpass, Elliptic, Switched-Capacitor Filters

Industry's Lowest-Power and Industry's Smallest 5th-Order Lowpass Filters

Part Models
5
1ku List Price
Starting From $1.71
Viewing:

Part Details

  • 5th-Order, Elliptic Lowpass Filters
  • Low Noise and Distortion: -80dB THD + Noise
  • Clock-Tunable Corner Frequency (1Hz to 12kHz)
  • Single-Supply Operation
    • +5V (MAX7426)
    • +3V (MAX7427)
  • Low Power
    • 0.8mA (Operating Mode)
    • 0.2µA (Shutdown Mode)
  • Available in 8-Pin µMAX®/PDIP Packages
  • Low Output Offset: ±4mV
MAX7426
5th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7426, MAX7427: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 2
MAX7411 PRODUCTION 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7415 PRODUCTION 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max7426 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed