Overview
Features and Benefits
- Wide 1.71V to 5.5V Supply Range
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX7321 evaluation kit (EV kit) provides a proven design to evaluate the MAX7321 I²C port expander with eight open-drain I/Os. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7321. The MAX7321 EV kit PCB comes with a MAX7321ATE+ installed.
Applications
- Automotive
- Cell Phones
- Notebooks
- SAN/NAS
- Satellite Radio
- Servers
Applicable Parts
Documentation & Resources
-
MAX7321EVKIT: Evaluation Kit for the MAX7321 Data Sheet (Rev. 0)2/25/2009PDF357K