MAX7057

300MHz to 450MHz Frequency-Programmable ASK/FSK Transmitter

Transmit any Frequency in the 300MHz to 450MHz Band with One Crystal While Keeping Your Antenna Matched

Part Details

  • Programmable Frequency Operation with Single Crystal
  • Internal Variable Capacitor for Antenna Tuning with Single-Matching Network
  • 100kbps Data Rate (NRZ)
  • +2.1V to +3.6V Single-Supply Operation
  • < 12.5mA (FSK), < 8.5mA (ASK) DC Current Drain
  • < 1µA Standby Current
  • ASK/FSK Modulation
  • 47% Carrier Tuning Range Using One Crystal
MAX7057
300MHz to 450MHz Frequency-Programmable ASK/FSK Transmitter
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Receivers < 1GHz 2
MAX1473 PRODUCTION 315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range
MAX1470 PRODUCTION 315MHz Low-Power, +3V Superheterodyne Receiver
ISM RF Transmitters < 1GHz 4
MAX1479 PRODUCTION 300MHz to 450MHz Low-Power, Crystal-Based +10dBm ASK/FSK Transmitter
MAX7044 PRODUCTION 300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX7057EVKIT

Evaluation Kit for the MAX7057

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered
  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency
  • Fully Assembled and Tested

Product Details

The MAX7057 evaluation kit (EV kit) provides a proven design to evaluate the MAX7057 frequency-programmable ASK/FSK transmitter in a 16-pin SO package. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI). The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCB comes with a MAX7057ASE+ installed on the EV kit.

Applications

  • Garage Door Openers
  • Home Automation
  • RF Remote Controls
  • Security Systems
  • Wireless Computer Peripherals
  • Wireless Game Consoles
  • Wireless Sensors

MAX7057EVKIT
Evaluation Kit for the MAX7057

Latest Discussions

No discussions on MAX7057 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed