Overview
Features and Benefits
- Digitizes and Displays Temperature from a Type-K Thermocouple
- SPI™-Compatible Serial Interface
- Easy-to-Use Menu-Driven Software
- Available in an 8-Pin SO Package
- Fully Assembled and Tested
- Includes Windows 95/98/2000/XP-Compatible Software, Demo PCB, and Type-K Thermocouple
Product Details
The MAX6675 evaluation kit (EV kit) is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6675 thermocouple digital temperature sensor. It accepts the input from a type-K thermocouple and converts the temperature to 12-bit data.
The MAX6675 EV kit connects to a computer for acquiring the data from the MAX6675. Windows® 95/98/2000/XP compatible software provides a user-friendly interface to display the 12-bit data and convert it to a temperature.
The EV kit includes a type-K thermocouple for evaluation up to +80°C.
To evaluate the MAX6674, order a free sample of the MAX6674ISA.
Applications
- Appliances
- Automotive Electronics
- HVAC
- Industrial
Applicable Parts
Documentation & Resources
-
MAX6675EVKIT: MAX6675 Evaluation Kit Data Sheet (Rev. 1)3/13/2007PDF144K