Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Lead(Pb)-Free and RoHS Compliant
- 7-Pin Signal Header
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX6662 evaluation kit (EV kit) provides a proven design to evaluate the MAX6662 12-bit + sign temperature sensor with SPI™-compatible serial interface. The EV kit also includes Windows® 2000/XP®- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6662.
The MAX6662 EV kit PCB comes with a MAX6662MSA+ installed.
Applications
- Automotive Electronics
- HVAC
- Refrigeration
- Test Equipment
Applicable Parts
Documentation & Resources
-
MAX6662EVKIT: Evaluation Kit for the MAX6662 Data Sheet (Rev. 0)6/25/2009PDF294K