Overview

Features and Benefits

  • Safely Hot Swaps Two Independent 0 to 16V Power Supplies After Power-Up
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • On-Board Microcontroller to Generate I²C Commands
  • Easy-to-Use, Menu-Driven Software
  • USB-PC Connection (Cable Included)

Product Details

The MAX5970 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX5970 dual hot-swap controller, which provides protection for systems with two supply voltages between 0 and 16V. The on-board microcontroller, which is connected to the PC through the universal serial bus (USB) port, acts as the I²C master.

The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple user interface for exercising the MAX5970 features. The program is menu-driven and offers a graphical user interface (GUI) complete with control buttons and status displays. The EV kit comes with the MAX5970ETX+ installed.

Applications

  • Blade Servers
  • Disk Drives/DASD/Storage Systems
  • Single PCI Express® Hot-Plug Slot
  • Soft-Switch for ASICs, FPGAs, and Microcontrollers with Independent Core and I/O Voltages

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development