Overview
Features and Benefits
- 32 Individual DACs
- Compatible with 0 to +10V, ±5V, and -2.5V to +7.5V Output Range
- Glitch-Free Power-Up
- SPI/QSPI/MICROWIRE™ Interface
- Easy-to-Use Menu-Driven Software
- Surface-Mount Construction
- Fully Assembled and Tested
- EV Kit Software Supports Windows 98/2000/XP with RS232/COM Port
- EV Kit Software Supports Windows 2000/XP with USB Port
Product Details
The MAX5734 evaluation system (EV system) consists of a MAX5734 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX5734 EV kit demonstrates the operation of the MAX5734 32-channel, 16-bit, voltage-output digital-to-analog converter (DAC). It has a QSPI™-programmable -2.5V to +7.5V output voltage range. Windows® 98/2000 XP-compatible software provides a handy user interface to exercise the features of the MAX5734.
The MAX5734 EV kit can also evaluate the MAX5733 and the MAX5735. The MAX5733 has a 0 to +10V range, and the MAX5735 has a -5V to +5V range. Order free samples of the MAX5733ACTN or MAX5735ACTN through Maxim's website. Order the complete EV system (MAX5734EVC16) for a comprehensive evaluation of the MAX5734 using a PC. Order the EV kit (MAX5734EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.
Applications
- Arbitrary Function Generators
- Automatic Test Systems
- Avionics Equipment
- Digital Offset and Gain Adjustments
- Industrial Process Controls
- Optical Router Controls