Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Wide 1.8V to 5.5V Supply Range
- USB-PC Connection (Cable Included)
- USB Powered
- Lead-Free and RoHS-Compliant
- 4-Pin Signal Header
- Accepts Through-Hole Gain-Setting Resistors
- SPI™ Interface Terminals
- Optional 2.5V On-Board Reference (MAX6126)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX5535 evaluation kit (EV kit) provides a proven design to evaluate the MAX5535 dual, 12-bit DACs. The EV kit also includes Windows® 2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5535.
The MAX5535 EV kit PCB comes with a MAX5535ETC+ installed. Contact the factory for free samples of the pin-compatible MAX553_ETC+, MAX552_ETC+, or MAX551_ETC+ devices. The hardware and software support evaluation of these devices as well.
Applications
- Automatic Trimming and Calibration in Factory or Field
- Chemical Sensor Cell Bias for Gas Monitors
- Industrial Devices
- Industrial Process Control and Remote Industrial Devices
- Instrumentation
- Portable Battery-Powered Devices
- Programmable LCD Bias
- Programmable Voltage and Current Sources
- Remote Data Conversion and Monitoring
Documentation & Resources
-
MAX5535EVKIT: Evaluation Kit for the MAX5535 Data Sheet (Rev. 1)5/28/2008PDF441K