MAX5491

PRODUCTION

Precision-Matched Resistor-Divider in SOT23

Ultra-Precision Voltage-Dividers in a SOT23 Keep Drift to 3ppm/°C

Part Models
27
1ku List Price
Starting From $4.26

Part Details

  • Resistance Ratios from 1:1 to 30:1
  • Custom Ratios Available Upon Request
  • ±2kV Human Body Model ESD Protection
  • Tight Initial Ratio Accuracy
    • 0.035% (MAX5491A)
    • 0.05% (MAX5491B)
    • 0.1% (MAX5491C)
  • Low 2ppm/°C Resistor-Ratio-Drift
  • Up to 50V Operating Voltage Across Sum of R1 and R2
  • Tiny 3-Pin SOT23 Package
MAX5491
Precision-Matched Resistor-Divider in SOT23
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
No discussions on MAX5491 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed