MAX5490
PRODUCTION100kΩ Precision-Matched Resistor-Divider in SOT23
Ultra-Precision Voltage-Dividers in a SOT23 Keep Drift to 3ppm/°C
- Part Models
- 16
- 1ku List Price
- Starting From $1.87
Part Details
- Resistance Ratios from 1:1 to 100:1
- Custom Ratios Available Upon Request
- Tight Initial Ratio Accuracy
- 0.035% (MAX5490A)
- 0.05% (MAX5490B)
- 0.1% (MAX5490C)
- Low 1ppm/°C (typ) Resistor-Ratio-Drift
- Up to 80V Operating Voltage Across Sum of R1 and R2
- Tiny 3-Pin SOT23 Package
The MAX5490 precision resistor-divider consists of two accurately matched resistors with access to the ends and center of the divider. This device offers excellent resistance matching of 0.035% (A grade), 0.05% (B grade), and 0.1% (C grade). The MAX5490 provides an extremely low resistance-ratio temperature drift of 1ppm/°C (typ) over -55°C to +125°C, and has an end-to-end resistance of 100kΩ. Resistance ratios from 1:1 to 100:1 are available. Five standard ratios are available (see Table 1 in the full data sheet), and custom ratios are also available upon request. The MAX5490 is ideal for precision gain-setting applications where tight resistance matching and low temperature drift are necessary.
The MAX5490 is available in a space-saving 3-pin SOT23 package, and is guaranteed over the military -55°C to +125°C temperature range.
Applications
- Automated Test Equipment (ATE)
- Industrial Process Controls
- Instrumentation
- Medical Equipment
- Precision Gain Setting
- Wireless Base Stations
Documentation
Data Sheet 1
Reliability Data 1
Design Note 3
Technical Articles 9
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5490GA01000+ | 3-SOT_23-N/A | ||
MAX5490GA01000+T | 3-SOT_23-N/A | ||
MAX5490GC01000+ | 3-SOT_23-N/A | ||
MAX5490GC01000+T | 3-SOT_23-N/A | ||
MAX5490MA02000+ | 3-SOT_23-N/A | ||
MAX5490MA02000+T | 3-SOT_23-N/A | ||
MAX5490TA05000+ | 3-SOT_23-N/A | ||
MAX5490TA05000+T | 3-SOT_23-N/A | ||
MAX5490VA10000+ | 3-SOT_23-N/A | ||
MAX5490VA10000+T | 3-SOT_23-N/A | ||
MAX5490VC10000+ | 3-SOT_23-N/A | ||
MAX5490VC10000+T | 3-SOT_23-N/A | ||
MAX5490XA25000+ | 3-SOT_23-N/A | ||
MAX5490XA25000+T | 3-SOT_23-N/A | ||
MAX5490XC25000+ | 3-SOT_23-N/A | ||
MAX5490XC25000+T | 3-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
MAX5490GC01000+ | PRODUCTION | |
MAX5490TA05000+T | PRODUCTION | |
MAX5490XA25000+T | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX5490GC01000+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Precision Resistor Network 1 | ||
MAX5491 | PRODUCTION | Precision-Matched Resistor-Divider in SOT23 |