Overview

Features and Benefits

  • Evaluates ±10V or 0 to +10V Full-Scale Output-Voltage Swing
  • On-Board USB Interface Circuit for SPI™-Compatible Signals
  • USB-PC Connection (Cable Included)
  • On-Board Pads for User-Supplied SPI-Compatible Signals
  • Proven PCB Layout
  • Evaluates the MAX5312EAE+ in a 16-Pin SSOP Package
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant

Product Details

The MAX5312 evaluation kit (EV kit) provides a proven design to evaluate the MAX5312 ±10V, 12-bit, serial voltage-output digital-to-analog converter (DAC). The EV kit also includes Windows 2000/XP/Vista® (32-bit)-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5312. The MAX5312 EV kit printed circuit board (PCB) comes with a MAX5312EAE+ installed.

Applications

  • Analog I/O Boards
  • Automated Test Equipment (ATE)
  • Data Acquisition Systems
  • Industrial Automation
  • Industrial Process Controls
  • Motor Control

Applicable Parts

Documentation & Resources

Tools & Simulations