Overview

Features and Benefits

  • Wide Input Supply Range: 2.7V to 5.5V
  • Low-Power Consumption (80µA max)
  • Rail-to-Rail Buffered Output
  • Configurable Active-Low AUX Pin for Asynchronous CLR or LDAC Operation
  • Selectable Output Termination: 1kΩ, 100kΩ, or High Impedance
  • Supports 14-Bit and 16-Bit DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5217 evaluation kit (EV kit) demonstrates the MAX5217, 16-bit, single-channel, low-power, buffered voltage-output DAC. The IC comes in an 8-pin µMAX® package. The EV kit provides controls to change the DAC output and power operations.
The DAC IC is controlled by an on-board MAXQ® microcontroller that provides an I²C interface. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.
The EV kit comes with the MAX5217GUA+ (16-bit, ±4 LSB INL (max)) installed. Contact the factory for samples of the pin-compatible MAX5215GUA+ (14-bit, ±1 LSB INL (max)) and MAX5217BGUA+ (16-bit, ±8 LSB INL (max)) versions.

Applications

  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources
  • Remote Sensing

Applicable Parts

Tools & Simulations