Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Supports 14-Bit and 16-Bit DACs
- On-Board Microcontroller to Generate SPI™ Commands
- USB Powered (Cable Included)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX5216 evaluation kit (EV kit) demonstrates the MAX5216 16-bit low-power, high-performance, buffered digital-to-analog converter (DAC). The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5216.
The EV kit comes with the MAX5216GUA+ installed. Contact the factory for samples of the pin-compatible MAX5214GUA+ (14-bit, low-power version).
Applications
- 2-Wire Sensors
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control
- Process Control and Servo Loops
- Programmable Voltage and Current Sources