MAX4928A

DisplayPort/PCIe Passive Switches

The MAX4928A/MAX4928B Route Signals Between a GMCH and Either a PCIe 2.0 Socket or DisplayPort Connector

Part Details

  • Single +3.3V Power Supply Voltage
  • Supports PCIe Gen I, Gen II, and DisplayPort
    • Data Rates > 5Gbps
  • Excellent Return Loss > 12dB at 2.5GHz
  • Six Bidirectional Pairs of Switches
    • All Switching in One Device
  • Low 800µA (max) Supply Current
  • Small 5mm x 11mm, 56-Pin TQFN Package
  • Industry Standard Pinouts
MAX4928A
DisplayPort/PCIe Passive Switches
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX4928A yet. Have something to say?

Start a Discussion on EngineerZone®