MAX4735

Low-Voltage, 0.31Ω, Quad-SPDT Analog Switch

Part Details

  • Low 0.31Ω RON
  • 0.06Ω On-Resistance Flatness
  • Excellent 0.015Ω On-Resistance Matching
  • Low 0.02% THD into 8Ω
  • Low 0.015% THD into 32Ω
  • Audio Signal Routing
  • Space-Saving, 3mm x 3mm TQFN Package
  • 1.8V Logic Compatible
MAX4735
Low-Voltage, 0.31Ω, Quad-SPDT Analog Switch
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX4735 yet. Have something to say?

Start a Discussion on EngineerZone®