MAX4579

High-Voltage, Single 8-to-1/Dual 4-to-1 Cal Multiplexers

Part Details

  • On-Chip Gain and Offset Divider Networks Provide 15-Bit Accurate Output Ratios
  • On-Chip V+ to GND and V+ to V- Divider Networks Provide 8-Bit Accurate Output Ratios
  • 350Ω (max) RON
  • 12Ω (max) RON Matching Between Channels
  • 10pC (max) Charge Injection
  • Guaranteed 20pA Off-Leakage Current
  • Rail-to-Rail Signal Handling
  • Small 20-Pin SSOP, SO, DIP Packages
MAX4579
High-Voltage, Single 8-to-1/Dual 4-to-1 Cal Multiplexers
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX4579 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed