MAX4540

Obsolete

Low-Voltage, Single 8 to 1 and Dual 4 to 1 Cal Multiplexers

Part Details

  • On-Chip Gain and Offset Divider Networks Provide 15-Bit Accurate Output Ratios
  • On-Chip V+ to GND and V+ to V- Divider Networks Provide 8-Bit Accurate Output Ratios
  • RON: 100Ω max
  • RON Matching Between Channels: 6Ω max
  • Charge Injection: 5pC max
  • Low 0.1nA Off Leakage Current
  • Small 20-Pin SSOP/SO/DIP Packages
MAX4540
Low-Voltage, Single 8 to 1 and Dual 4 to 1 Cal Multiplexers
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX4540 yet. Have something to say?

Start a Discussion on EngineerZone®