Overview

Features and Benefits

  • Easy Evaluation of the MAX34427
  • +2.7V to +3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • USB-12C/SMBus Interface
  • Windows® 7, 8, and 10 Compatible Software

Product Details

The MAX34427 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX34427, a SMBus two-channel, high dynamic range current, voltage, and power accumulator. The Shield operates from a single supply (either from USB or external power supply). This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.

The MAX34427 Shield EV kit provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34427. The kit includes an installed MAX34427. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

Applicable Parts

Tools & Simulations

Software Development