MAX32600

LAST TIME BUY

Wellness Measurement Microcontroller

Ultra-Low-Power ARM Cortex-M3 with Wellness Sensor Analog Front-End and Advanced Hardware Security

Part Details

  • Integrated AFE Enables Precision Wellness Measurements with Minimal Discretes
    • 16-Bit ADC with Input Mux and PGA
      • Up to 500ksps Conversion Rate
      • PGA with Gain of 1, 2, 4, and 8 and Bypass Mode
      • Differential 8:1 or Single-Ended 16:1 Input Mux
      • Internal Mux Inputs for Measuring VDDA3
    • Internal or External Voltage Reference
      • Programmable Buffers for ADC and DACs
    • Two 12-Bit DACs and Two 8-Bit DACs
    • Four Operational Amplifiers
    • Four Low-Power Comparators
    • Four Uncommitted SPST Analog Switches
    • Four Ground Switches
    • Up to Eight 100mA LED Driver Pairs (Sink)
    • Internal Temperature Sensor
  • Secure Valuable IP and Data with Robust On-Board Trust Protection Unit
    • Trust Protection Unit for End-to-End Security
    • AES Hardware Engine
    • µMAA for ECDSA and RSA
    • True Random Number Generator (TRNG)
    • Fast-Erase SRAM for Secure Key Storage
  • Industry’s Lowest Overall System Power Increases Battery Life
    • 175µA/MHz Active Power Executing Code from Cache
    • 1.25µA Current Consumption with Real-Time Clock Enable in LP0
    • 1.8µA Current Consumption with Data Retention and Fast 15µs Wakeup in LP1
    • Peripheral Clock Control
    • 6-Channel DMA Engine Enables Intelligent Peripheral Operation While Micro is in Sleep Mode
  • Flexible Package Options
    • 120-Ball CTBGA, 0.5mm Pitch, 7mm x 7mm
    • 192-Ball CTBGA, 0.65mm Pitch, 12mm x 12mm
    • 108-Bump WLP, 0.4mm Pitch, 5.4mm x 4.3mm
MAX32600
Wellness Measurement Microcontroller
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
MAX32600-KIT

Evaluation Kit for the MAX32600

Features and Benefits

  • Easily Load and Debug Code Using the Included JTAG Adapter
  • Selectable Power Sources Including USB, Coin Cell, Two AAA Batteries, or a Bench Power Supply
  • Headers for Accessing MAX32600 I/O Pins and Analog Front-End (AFE) Input and Output Signals
  • On-Board 8-Digit Alphanumeric LCD Glass
  • MAX32600 Internal Real-Time Clock (RTC) with On-Board Supercap Keep-Alive Power
  • On-Board Bluetooth 4.0 BLE Transceiver
  • General-Purpose Pushbutton Switch, Indicator LEDs, and Beeper (All Connected to GPIOs) for User I/O
  • Prototyping Matrix (0.1in Grid) with Integrated Power Rails for Customer Circuitry
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX32600 evaluation kit (EV kit) provides a convenient platform for evaluating the capabilities of the MAX32600 wellness measurement microcontroller. The EV kit also provides a complete functional system, ideal for developing and debugging applications.

The evaluation board includes a MAX32600 circuit, multiple power options, headers for access to the processor’s I/O port pins and analog front-end devices, an 8-digit LCD display, USB interface, UART interface, low-power Bluetooth transceiver, and other general-purpose IO devices.

Applications

  • Blood Glucose Metering
  • Galvanic Skin Response Measurement
  • Pulse Oximetry Measurement
  • Wearable Medical Devices

eval board
MAX32600MBED

ARM mbed Enabled Development Platform for MAX32600

Features and Benefits

  • On-Board ARM® mbed™ Hardware Development Kit (HDK) Interface Provides Quick Connection to Toolchains
  • Arduino-Compatible Connectors Provide Connectivity to Existing Component Boards
  • Prototyping Area Allows Construction of User Circuits in Close Proximity to Precision AFE I/O
  • General-Purpose Pushbutton Switches and LEDs Allow for On-Board Tactile and Visual Interaction
  • Serial Peripheral Interface (SPI) and Inter-Integrated Circuit (I2C) Connectivity on a 2 x 6 Header Provide Connectivity to Existing Evaluation Modules
  • USB Micro-B Connection to MAX32600 USB Device Controller Provides 12Mbps User Data Channel

Product Details

The MAX32600MBED provides a convenient platform for evaluating the capabilities of the MAX32600 microcontroller. The MAX32600MBED also provides a complete, functional system ideal for developing and debugging applications.

The MAX32600MBED includes a MAX32600 Cortex®-M3 microcontroller, prototyping area with adjacent access to precision analog front end (AFE) connections, I/O access through Arduino-compatible connectors, additional I/O access through 100mil x 100mil headers, USB interface, and other general-purpose I/O devices.

To get started with development, visit the MAX32600MBED platform page at mbed.org.

MAX32600-KIT
Evaluation Kit for the MAX32600
MAX32600MBED
ARM mbed Enabled Development Platform for MAX32600

Latest Discussions

No discussions on MAX32600 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed