Overview
Features and Benefits
- Easy Evaluation of the MAX31910 and MAX31911
- Fully Assembled and Tested
- USB HID Interface
- Digital Isolator
- Windows XP® OS- and Windows® 7 OS-Compatible Software
- RoHS Compliant
Product Details
The MAX31910/11 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31910 and MAX31911 industrial octal digital input translators/serializers. The EV kit includes a MAX31910AUI+ or MAX31911AUI+ installed as well as a digital isolator and USB-to-SPI interface.
The USB to SPI Dongle is a separate PCB that can be used to interact with the EV kit software. This dongle is optional and is not necessary for the proper operation of the MAX31910/11 if the user supplies the SPI interface.
This EV kit is intended for functional and parametric evaluation of the IC only; it is not intended for EMC testing.
Applications
- Building Automation
- Digital Input Modules for PLCs
- Industrial Automation
- Motor Control
- Process Automation