Overview

Features and Benefits

  • Controls and Monitors Up to Two Fans
  • 2-Wire, 3-Wire, and 4-Wire Fan Configurations
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®-, and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31760 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31760 precision fan-speed controller with nonvolatile lookup table.

The EV kit comes with a MAX31760AEE+ installed, as well as mounting holes and headers for 4-wire, 3-wire, and 2-wire fans. The kit also includes a USB-to-I2C interface for easy communication with a PC. 

Applications

  • NAS/DAS
  • Networking Equipment
  • Servers
  • STB/DVR