Overview
Features and Benefits
- Integrates B-Secur ECG Firmware
- Evaluates MAX32663A Sensor Hub and the MAX30003 ECG AFE
- Measures Heart Rate, Heart Rate Variability, and Stress
- User Identification through ECG Analysis
- PCB ECG Electrodes
- Connector for External ECG Electrodes
- Adafruit® Feather-Compatible Host Processor Socket with MAX32620FTHR Board Installed
Product Details
The MAX30003WING2 evaluation kit demonstrates the use of the MAX32663A MCU as an ECG sensor hub. The MAX32663A runs advanced ECG algorithms provided by B-Secur, which transforms raw ECG data collected from the MAX30003 analog front end (AFE) into simple, high-level information which is then communicated to the MAX32620FTHR host processor through the I2C interface. The EV kit is accompanied by PC software, which allows easy evaluation of the ECG algorithms.
The kit includes the following items:
- MAX30003WING2# Circuit Board
- MAX326325PICO JTAG Debugger/Programmer
- MAX32620FTHR Feather Board
- Micro USB Cables
- SWD Cable
Applications
- Fitness Monitors
- Industrial Sensors
- IoT
- Optical Modules: QSFP-DD, QSFP, 400G
- Portable Medical Devices
- Sports Watches
- Wearable Medical Patches
Applicable Parts
Documentation & Resources
-
UG-7232: MAX32663 Secure Bootloader User Guide1/7/2021PDF465K
-
UG-7373: MAX32663A Secure Bootloader In-Application Programming with Python® User Guide1/6/2021PDF591K
-
MAX30003WING2: Evaluation Kit for the MAX32663A Data Sheet (Rev. 2)1/4/2021PDF799K