MAX2992

NOT RECOMMENDED FOR NEW DESIGNS

G3-PLC MAC/PHY Powerline Transceiver

Industry's First G3-PLC Compliant Modem Provides Reliable Communication at Speeds Up to 300kbps

Part Details

  • G3-PLC Compliant
  • Prestandard Conformance: IEEE® P1901.2, ITU G.9903
  • Frequency-Band Compliant with CENELEC, FCC, and ARIB
  • Operating Frequency from 10kHz to 490kHz
  • Single-Chip Solution Integrating Physical Layer (PHY) and Media Access Controller (MAC)
  • Two UART and Two SPI Interfaces
  • Supports IPV6-Compatible Networking Layer
    • 6LoWPAN IPV6 Header Compression Maximizes Payload Size
    • Dynamic Routing Mechanism Supports Mesh Networking
    • CSMA/CA (Carrier Sense Multiple Access with Collision Avoidance/Channel Access)
  • High-Speed, Reliable Communication
    • Data Rate of up to 300kbps
    • Two Layers of Forward Error Correction (FEC) and Cyclic Redundancy Check (CRC16)
    • Enhanced FEC with Reed-Solomon and Viterbi
    • CCM Authentication Coprocessor featuring AES-128 Encryption/Decryption
    • Automatic Repeat Request (ARQ) Enhances Error Detection and Data Reliability
    • Dynamic Link Adaptation to Select Optimum Data Rate Based on Channel Condition
    • Programmable Tone Notching
  • AEC-Q100 Automotive Qualified
MAX2992
G3-PLC MAC/PHY Powerline Transceiver
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Powerline Communications 2
MAX2981 PRODUCTION Integrated Powerline Communication Analog Front-End Transceiver and Line Driver
MAX2982 PRODUCTION Industrial Broadband Powerline Modem
Product 2
MAX2991 NOT RECOMMENDED FOR NEW DESIGNS Power-Line Communications (PLC) Integrated Analog Front-End Transceiver
MAX2990 NOT RECOMMENDED FOR NEW DESIGNS 10kHz to 490kHz OFDM-Based Power Line Communications Modem
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2992EVKIT

Evaluation Kit for the MAX2992

Product Details

The MAX2992 powerline communication (PLC) baseband modem delivers half-duplex, asynchronous data communication over AC power lines at speeds up to 300kbps (full FCC band data rate). The MAX2992 is a system-on-chip (SoC) that combines the physical (PHY) and media access control (MAC) layers using Maxim’s 32-bit MAXQ30 microcontroller core.

MAX2992EVKIT
Evaluation Kit for the MAX2992

Latest Discussions

No discussions on MAX2992 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed