MAX2668
Tiny Low-Noise Amplifiers for HSPA/LTE
Innovative LNAs Provide Leading Broadband Operation and Built-In Features that Ensure Optimized Performance
Part Details
- Small Footprint: 1mm x 1.5mm Package
- Thin Profile: 0.55mm
- Low Noise Figure
- 1dB for MAX2668
- 1.1dB for MAX2666
- Three Gain States for Optimum Blocker Handling
- Low 3.8mA Supply Current
- Low Bill of Materials
The MAX2666/MAX2668 are a family of low-noise amplifiers (LNAs) intended for use in HSPA mobile handsets. The LNAs provide three programmable gain states, delivering superior optimization for linearity and sensitivity versus traditional two-gain-state LNAs.
The MAX2666 is optimized for use over the 2100MHz to 2200MHz frequency range (bands 1, 4, and 10) and offers a typical maximum gain of 14.5dB.
The MAX2668 is optimized for use over the 850MHz to 1000MHz frequency range (bands 5, 6, and 8) and provides a typical maximum gain of 17dB.
Each device is available in a tiny 1mm x 1.5mm, 6-pin ultra-thin LGA package.
Applications
- HSPA/LTE Front-End Modules
- HSPA/LTE Preamplification
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max2668 yet. Have something to say?
Start a Discussion on EngineerZone®