MAX2643
PRODUCTION900MHz SiGe, High-Variable IP3, Low-Noise Amplifier
Industry's Smallest SiGe LNA Offers Adjustable IP3 and Gain-Step Functions
- Part Models
- 2
- 1ku List Price
- Starting From $2.42
Part Details
- Wide Frequency Range: 800MHz to 1000MHz
- High Output IP3 and Adjustable
- +17dBm at 5.3mA
- +7dBm at 2.8mA
- Low Noise Figure: 1.3dB at 900MHz
- 13dB Attenuation Step (MAX2642)
- On-Chip Output Matching
- Low-Power Shutdown Mode
- +2.7V to +5.5V Single-Supply Operation
- Ultra-Small SC70-6 Package
The MAX2642/MAX2643 low-cost, high third-order intercept point (IP3), low-noise amplifiers (LNAs) are designed for applications in cellular, ISM, SMR, and PMR systems. They feature a programmable bias, allowing the IP3 and supply current to be optimized for specific applications. These LNAs provide up to 0dBm input IP3 while maintaining a low noise figure of 1.3dB.
The gain for these devices is typically 17dB. The MAX2642 also features a 13dB attenuation step, which extends the LNA's dynamic range. Both devices feature a shutdown mode that minimizes power consumption. On-chip output matching saves board space by reducing the number of external components.
The MAX2642/MAX2643 are designed on a low-noise, advanced silicon-germanium (SiGe) process technology. They operate from a +2.7V to +5.5V single supply and are available in the ultra-small 6-pin SC70 package.
Applications
- 800MHz/900MHz Cellular Phones
- 868MHz/900MHz ISM-Band Wireless Data
- 900MHz Cordless Phones
- PMR/SMR/LMR
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2643EXT+ | Single Chip Package | ||
MAX2643EXT+T | Single Chip Package |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on max2643 yet. Have something to say?
Start a Discussion on EngineerZone®