MAX2623

PRODUCTION

Monolithic Voltage Controlled Oscillators

Fully monolithic 900MHz SiGe VCO and Buffer in 8-Pin µMAX Package Replaces Modules

Part Models
2
1ku List Price
Starting From $3.92
Viewing:

Part Details

  • Fully Monolithic
  • Guaranteed Performance
  • On-Chip 50Ω Output Match
  • Wide Choice of Frequencies
    • 855MHz to 881MHz (MAX2622)
    • 885MHz to 950MHz (MAX2623)
    • 947MHz to 998MHz (MAX2624)
  • +2.7V to +3.3V Single-Supply Operation
  • Low-Current Shutdown Mode
  • Smaller than Modules (8-pin µMAX package)
MAX2623
Monolithic Voltage Controlled Oscillators
MAX2622, MAX2623, MAX2624: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
VCO Buffers and Splitters 1
MAX2472 PRODUCTION 500MHz to 2500MHz, VCO Buffer Amplifiers
VCOs with Single Output 1
MAX2620 PRODUCTION 10MHz to 1050MHz Integrated RF Oscillator with Buffered Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2623EVKIT

Evaluation Kit for the MAX2622, MAX2623, MAX2624

Features and Benefits

  • Easy Evaluation of MAX2622/MAX2623/MAX2624
  • +2.7V to +3.3V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2622/MAX2623/MAX2624 evaluation kits (EV kits) simplify evaluation of the MAX2622/MAX2623/MAX2624 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

The MAX2622 EV kit is assembled with the MAX2622 and incorporates output matching components optimized for an RF frequency of 868MHz. The MAX2623 EV kit is assembled with the MAX2623 and incorporates output matching components optimized for an RF frequency of 917MHz. The MAX2624 EV kit is assembled with the MAX2624 and incorporates output matching components optimized for an RF frequency of 973MHz.

Applications

  • 866MHz to 868MHz European ISM Band (MAX2622)
  • 902MHz to 928MHz ISM Band, ±10.7MHz IF (MAX2623)
  • 902MHz to 928MHz ISM Band, 45MHz to 70MHz IF (MAX2624)
  • DECT 1/2 Frequency LO (MAX2623)

MAX2622EVKIT

Evaluation Kit for the MAX2622, MAX2623, MAX2624

Features and Benefits

  • Easy Evaluation of MAX2622/MAX2623/MAX2624
  • +2.7V to +3.3V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2622/MAX2623/MAX2624 evaluation kits (EV kits) simplify evaluation of the MAX2622/MAX2623/MAX2624 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

The MAX2622 EV kit is assembled with the MAX2622 and incorporates output matching components optimized for an RF frequency of 868MHz. The MAX2623 EV kit is assembled with the MAX2623 and incorporates output matching components optimized for an RF frequency of 917MHz. The MAX2624 EV kit is assembled with the MAX2624 and incorporates output matching components optimized for an RF frequency of 973MHz.

Applications

  • 866MHz to 868MHz European ISM Band (MAX2622)
  • 902MHz to 928MHz ISM Band, ±10.7MHz IF (MAX2623)
  • 902MHz to 928MHz ISM Band, 45MHz to 70MHz IF (MAX2624)
  • DECT 1/2 Frequency LO (MAX2623)

MAX2624EVKIT

Evaluation Kit for the MAX2622, MAX2623, MAX2624

Features and Benefits

  • Easy Evaluation of MAX2622/MAX2623/MAX2624
  • +2.7V to +3.3V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2622/MAX2623/MAX2624 evaluation kits (EV kits) simplify evaluation of the MAX2622/MAX2623/MAX2624 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

The MAX2622 EV kit is assembled with the MAX2622 and incorporates output matching components optimized for an RF frequency of 868MHz. The MAX2623 EV kit is assembled with the MAX2623 and incorporates output matching components optimized for an RF frequency of 917MHz. The MAX2624 EV kit is assembled with the MAX2624 and incorporates output matching components optimized for an RF frequency of 973MHz.

Applications

  • 866MHz to 868MHz European ISM Band (MAX2622)
  • 902MHz to 928MHz ISM Band, ±10.7MHz IF (MAX2623)
  • 902MHz to 928MHz ISM Band, 45MHz to 70MHz IF (MAX2624)
  • DECT 1/2 Frequency LO (MAX2623)

MAX2623EVKIT
Evaluation Kit for the MAX2622, MAX2623, MAX2624
MAX2622EVKIT
Evaluation Kit for the MAX2622, MAX2623, MAX2624
MAX2624EVKIT
Evaluation Kit for the MAX2622, MAX2623, MAX2624

Latest Discussions

No discussions on max2623 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed