Overview

Features and Benefits

  • Two Accessible Modes:
    • Analog Output-Voltage Mode
    • Analog Output-Current Mode
  • Supports Load Impedance Detection
  • Access to All GPIOs
  • Windows® 10-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22007 evaluation kit (EV kit) provides the hard- ware and software necessary to evaluate the MAX22007 Industrial Four-Channel Configurable Analog Output. The MAX22007 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port. The EV kit provides the on-board FT2232 USB-to-SPI bridge for SPI communication, but also allows an external SPI master to communicate with the MAX22007 through the PMOD1 connector. The onboard DC-DC converters generate necessary supply voltages, +15V for HVDD, +3.3V for VDD, and -2V for HVSS to power the MAX22007.

Multiple MAX22007 EV kit boards can be connected in daisy-chain mode using PMOD1 and PMOD2 connectors.

Applications

  • Building Automation Analog Outputs
  • Configurable Analog Output Cards
  • Factory Automation Analog Outputs
  • Process Automation
  • Programmable Logic Controllers

Applicable Parts

Tools & Simulations

Software Development